Mechanical Clamps VCMC-S6-QUICK

  • Mechanical clamping system for CNC machining centers from SCM / Morbidelli with TV console tables
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • Set-up is efficient, safe and tool-free; the clamp is mechanically pre-fixed
  • Tool-free adjustment of the clamping height to the workpiece within seconds; extension of the clamping range possible through extension
  • Clamping of the workpiece by activating the vacuum on the machine table
Note
SCM / Morbidelli is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from SCM / Morbidelli.
Product Highlights
  • Triangular clamping disc with tool-free quick adjustment enables shortest set-up times
  • Holds even narrow workpieces securely with clamping forces of up to 700 N
  • No additional medium required, as the clamp can be activated via operating vacuum of the CNC machining centre
  • Special friction materials on the clamping disc and clamping surface ensure a secure hold even with high machining forces
Mechanical Clamps VCMC-S6-QUICK
  • Triangular clamping disc (1) is adjustable in clamping height and contact surface on the workpiece without tools and is lowered by activating the vacuum
  • Extension (2) for adjusting the clamping range
  • Friction material (3) for optimizing lateral force absorption
  • Robust main body (4) made of aluminum with dovetail mount (5) for fixing on TV consoles from SCM / Morbidelli
  • Durable sealing frame (6) optimized for effortless sliding of the clamp on the console
  • Clamping system for SCM TV consoles
  • For frames and window profiles
  • With mechanical pre-fixation
The matching documentation for this product is available in this section.

Documents

Language

Filter by