Jointed Mountings

Ball joints and Flexolinks permit the suction cups to adapt themselves better to uneven workpieces.

Flexolink FLK
Flexolink FLK
  • Connection: M10x1.25 to G1/2”
  • Deflection: max. 12°
  • Rubber buffer (vulcanised into position) as a joint
×
Flexolink FLK
Polydirectional joint mounting made from high-quality steel with vulcanize-bonded rubber buffer to adjust the suction cup to uneven surfaces.
Ball Joints KGL
Ball Joints KGL
  • Connection: G1/8” to G1/2”
  • Deflection: max. 15°
  • Sealed ball-and-socket joint with vacuum tight seal
×
Ball Joints KGL
Polydirectional ball joint made from galvanized steel or stainless steel, sealed using O-ring, to adjust the suction cup to uneven surfaces.
Holders for Double-Blank Sensors DBD
Holders for Double-Blank Sensors DBD
  • Suction ring diameter: 100 mm
  • Stroke: 36 mm
  • Height: 178 mm
×
Holders for Double-Blank Sensors DBD
Spring-mounted double blank detection for the secure positioning of sensors when unstacking sheets with extremely high repeatability.