Przyssawki do obsługi blach.

Przyssawki do pracy z blachami, również naoliwionymi, do pracy z wykrojami podczas rozpakowywania i częściami blaszanymi o wypukłej powierzchni.

Bellows suction cups SAXB
New
Bellows suction cups SAXB
  • Dimensions: 20 mm to 120 mm
  • Material: ED-85
  • Connection nipple securely positively connected
×
Bellows suction cups SAXB
High-speed bellows suction cup for optimum adaptability and best performance on curved surfaces.
Kello imukuppi SAX
Kello imukuppi SAX
  • Mitat: 30 mm - 115 mm
  • Materiaali: ED
  • Liitäntänapa tiukasti kiinni
×
Kello imukuppi SAX
Kevyt, nopea imutarttuja pitoon ja sivuttaisvoimiin.
Bellows Suction Cups SAB (1.5 Folds)
Bellows Suction Cups SAB (1.5 Folds)
  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled metal sheets; very high horizontal and vertical holding forces und high suction cup stroke.
Bell-Shaped Suction Cups SAXM
Bell-Shaped Suction Cups SAXM
  • Diameter: 20 to 115 mm
  • Material: ED
  • Connection element modular (assembled)
×
Bell-Shaped Suction Cups SAXM
High-speed suction cup with highest absorption of lateral and holding forces thanks to its optimal internal structure and high suction cup stroke.
Bell-Shaped Suction Cups SAOXM (Oval)
Bell-Shaped Suction Cups SAOXM (Oval)
  • Dimensions: 60 x 20 to 100 x 40 mm
  • Material: ED
  • Connection element modular (assembled)
×
Bell-Shaped Suction Cups SAOXM (Oval)
Oval high-speed suction cup with an innovative inner structure and high suction cup stroke for narrow and long sheet metal such as sections, pipes or ribbing.
Litteä imukuppi SAF
Litteä imukuppi SAF
  • Halkaisija: 30-125 mm
  • Materiaali: NBR
  • Liitäntänuppi vulkanoitu
×
Litteä imukuppi SAF
Pyöreä tasainen imukuppi, pienellä sisäisellä tilavuudella ja erittäin suurilla vaaka- ja pystysuorilla pitovoimilla, myös öljyttyillä kappaleilla.
Flat Suction Cups SAF HT2
Flat Suction Cups SAF HT2
  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAF HT2
Round flat suction cup with low internal volume and very high horizontal and vertical holding forces for use in high temperature areas.
Bellows Suction Cups SAB HT2 (1.5 Folds)
Bellows Suction Cups SAB HT2 (1.5 Folds)
  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT2 (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled sheet metal in high temperature areas; very high horizontal and vertical holding forces and high suction cup stroke.
Bellows Suction Cups SABT-C (1.5 Folds)
Bellows Suction Cups SABT-C (1.5 Folds)
  • Diameter: 60 and 80 mm
  • Material: NBR
×
Bellows Suction Cups SABT-C (1.5 Folds)
The special suction cup for strongly curved metal sheets, in particular for thin car body panels. Very high horizontal and vertical holding forces.
Flat Suction Cups SAOF (Oval)
Flat Suction Cups SAOF (Oval)
  • Dimensions: 50 x 16 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAOF (Oval)
Oval suction cup with low inner volume for elongated sheet metal such as sections; very high horizontal and vertical holding forces.
Flat Suction Cups SAOF HT2 (Oval)
Flat Suction Cups SAOF HT2 (Oval)
  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple glued
×
Flat Suction Cups SAOF HT2 (Oval)
Oval suction cup with low inner volume for elongated sheet metal in high temperature areas; very high holding forces.
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAOB (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds for elongated, curved, thin-walled sheets; very high horizontal and vertical holding forces and high suction cup stroke.
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple glued
×
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)
Oval suction cup with 1.5 folds for elongated, curved sheet metal in high temperature areas; very high holding forces and high suction cup stroke.
Bell-Shaped Suction Cups SAOG (Oval)
Bell-Shaped Suction Cups SAOG (Oval)
  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Bell-Shaped Suction Cups SAOG (Oval)
Oval bell-shaped suction cup for elongated, thin-walled sheet metal; very good adjustment to convex curves.
Bell-Shaped Suction Cups SAOG-S
Bell-Shaped Suction Cups SAOG-S
  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple securely fastened
×
Bell-Shaped Suction Cups SAOG-S
The special suction cup for highly curved sheet metal parts, particularly thinwalled car bodywork components with long, narrow shapes such as tubes, sections or ribs. Designed for high horizontal and vertical holding forces and a long suction-cup stroke.
Bell-Shaped Suction Cups SAG
Bell-Shaped Suction Cups SAG
  • Diameter: 45 to 80 mm
  • Material: NBR
  • Connection nipple securely fastened
×
Bell-Shaped Suction Cups SAG
The special suction cup for sheet metal, especially thin-walled car body sheets, but alsoother sensitive workpieces. Very high suction cup stroke as well as high horizontal and vertical holding surface.
Edge Gripper Suction Cups SAOK (Oval)
Edge Gripper Suction Cups SAOK (Oval)
  • Dimensions: 70 x 25 mm
  • Material: NBR
  • Connection nipple securely fastened
×
Edge Gripper Suction Cups SAOK (Oval)
The special suction cup for sheets with narrow radii and edges for process-safe handling, even with oiled surfaces.
Edge Gripper Suction Cups for Hot Forming SAOK HT2 (Oval)
Edge Gripper Suction Cups for Hot Forming SAOK HT2 (Oval)
  • Dimensions: 70 x 25 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Edge Gripper Suction Cups for Hot Forming SAOK HT2 (Oval)
Edge gripper suction cups made of HT2 with low internal volume and very high horizontal and vertical holding forces. For handling at temperatures up to 250 °C.
Bellows Suction Cups SAB2 P (2.5 Folds)
Bellows Suction Cups SAB2 P (2.5 Folds)
  • Diameter: 20 mm
  • Material: NBR, HT1
  • Push-in function
×
Bellows Suction Cups SAB2 P (2.5 Folds)
Round bellows suction cup with 2.5 folds for strongly curved or thin-walled sheet metal parts. Push-in suction cup neck for direct mounting.
Flat Suction Cups PFYN VU1
Flat Suction Cups PFYN VU1
  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part
×
Flat Suction Cups PFYN VU1
Extremely wear-resistant Vulkollan suction cup for high loads and a long service life in multi-shift operation.
Palkeet imukuppi FSG VU1 (2,5-kertainen)
Palkeet imukuppi FSG VU1 (2,5-kertainen)
  • Halkaisija: 30-85 mm
  • Materiaali: VU1
  • Liitäntänuppi asetettu
×
Palkeet imukuppi FSG VU1 (2,5-kertainen)
Erittäin kulutusta kestävä Vulkollan-imutyyny, jossa on 2,5 taitetta suurille kuormille ja pitkä käyttöikä monivuorokäytössä; valinnaisesti öljyuralla.
Bellows Suction Cups FSGA VU1 (1.5 Folds)
Bellows Suction Cups FSGA VU1 (1.5 Folds)
  • Diameter: 30 to 110 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part
×
Bellows Suction Cups FSGA VU1 (1.5 Folds)
Bellows suction cup made of extremely wear-resistant Vulkollan with 1.5 folds for high loads and long service life in multi-shift operation.
Flat Suction Cups SAFT-C
Flat Suction Cups SAFT-C
  • Diameter: 60 and 80 mm
  • Material: NBR
×
Flat Suction Cups SAFT-C
The special suction cup for strongly curved metal sheets, in particular for thin car body panels. Very high horizontal and vertical holding forces.